???PD_NAME???

60" Carrera Ceiling Fan

SKU: CF784
Price
$337.99 to $358.99

Brushed Steel Housing, Walnut/Dark Mahogany Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Golden Espresso
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 60" Carrera ceiling fan truly fits any room. Featuring five reversible blades and a sleek ventless housing design, this transitional fan makes a beautiful addition to your home and is light fixture adaptable to be custom tailored to your needs.


Features:
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 60"
Overall Fan Height: 14.5"
Blade To Ceiling Height: 13.0"
Housing Width: 13.4"
Canopy Width: 7.1"


RPM range: 50-204
High speed amps: Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

60" blade span
Light fixture adaptable
4.5" downrod included

* Damp location rated for SW, GES and ORB finishes only. BS finish not suitable for damp locations.

SR600 Remote Control with Receiver
SW605 Wall Control with Receiver

Owner’s Manual: Click to Download (PDF)

Specification Sheet: Click to Download(PDF)