???PD_NAME???

Penbrooke Select Eco

SKU: CF5200
Price
$450.99 to $471.99

Penbrooke Eco Ceiling Fan, Energy Star, EcoMotor, Blade Select Series, Indoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Energy Star rated Penbrooke Select Eco, available in Satin White, Brushed Steel and Oil Rubbed Bronze finishes, is the green counterpart to our popular Penbrooke Select ceiling fan. This beautifully crafted fan offers a fresh take on a traditional look and resolves modern energy concerns with smart efficiency. And with 50+ blades adaptable to this design, you can customize the Penbrooke Eco Select just the way you like it.


Features:
Emerson EcoMotor
Blade Select Series
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 44", 54", 60", 72"
Overall Fan Height: 13.0"
Blade To Ceiling Height: 12.0"
Housing Width: 13.0"
Canopy Width: 6.7"


RPM range: 50-180
High speed amps: 0.47
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes


44", 54", 60" or 72" blade span
Emerson EcoMotor, which is up to 3 times more efficient than typical ceiling fan motors.
L.E.D. light fixture adaptable
Accent light adaptable (AL100)
6-speed L.E.D. wall control included
4.5" downrod included


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Product Installation Video: