???PD_NAME???

Penbrooke Select

SKU: CF5100
Price
$258.00 to $368.99

Venetian Bronze Housing, Various Blade Options Sold Separately

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Vintage Steel
  • Satin White
  • Venetian Bronze
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Our newest addition to the Blade Select Series, the Penbrooke Select houses our robust K55XL motor. This beautifully crafted air mover is a fresh take to a traditional look. With 50+ blades adaptable to this design, the potential for a custom look is easy to capture.


Features:
K55XL Motor
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 44"/54"/60"
Overall Fan Height: 13.0"
Blade To Ceiling Height:12.0"
Housing Width: 13.0"
Canopy Width: 6.7"


RPM range: 35-150
High speed amps: 0.82
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

44", 54" or 60" blade span
Light kit adaptable
Accent light adaptable (AL100)
4.5" downrod included

• Blade Select Series Blades
SR600 Remote Control*
SW605 Wall Control*
AL100 Accent Light Accessory*
RCK55 Horseshoe Receiver

*If AL100 is purchased, must use SR600 or SW605 to control accent light and downlight separately.

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)