???PD_NAME???

Portland Eco

SKU: CF965
Price
$578.99

Brushed Steel Housing, Dark Mahogany/Walnut Finish Blades, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Portland Eco ceiling fan is one of the most energy efficient fans on the market, using up to 75% less energy compared to other ceiling fan motors. This transitional indoor fan maximizes energy efficiency and adds high style to any setting with its sharp architectural design, five reversible Mahogany/Walnut blades, and integrated Opal Matte glass light fixture.


Features:
Emerson EcoMotor
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 16.5"
Blade To Ceiling Height: 12.0"
Housing Width: 13.2"
Canopy Width: 6.4"


RPM range: 50-140
High speed amps: 0.28
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No


54" blade span
Integrated light fixture uses 3 50W halogen bulbs (included)
4.5" downrod included
6-speed LED wall control with receiver
Five reversible blades
Emerson EcoMotor, which is up to 3 times more efficient than typical ceiling fan motors.

• AL100 Optional Accent Light Accessory

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)