???PD_NAME???

2.5" Downrod

SKU: CFDR25
Price
$13.99

2.5" Downrod

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Barbeque Black
  • Vintage Steel
  • Antique Pewter
  • Graphite
  • Satin White
  • Golden Espresso
  • Platinum
  • Antique Brass
  • Venetian Bronze
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

Customize the amount of air moved and the look of your fan with 8 different lengths of downrods available in any current Emerson finish. The 2.5" downrod allows your fan to be installed closer to the ceiling, in most instances, saving you at least 2" of space as you bring your fan closer to the ceiling.


Features:
Close-to-the-Ceiling Downrod
Ships to Canada


Dimensions:
Downrod Length: 2.5"
Diameter: 1/2"


2.5" downrod

* Only certain fan models comply with the 2.5" downrod, please reference each fan's product description for compatible models.

CFDC Downrod Coupler


Specification Sheet: Click to Download (PDF)