???PD_NAME???

Downrod Coupler

SKU: CFDC
Price
$45.99

Oil Rubbed Bronze Ceiling Fan Downrod Coupler

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Barbeque Black
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Antique Brass
  • Oil Rubbed Bronze
  • Venetian Bronze
Availability
Status Not Available
Unavailable

Connect two or more downrods for taller ceiling applications with this downrod coupler, available in multiple Emerson finishes.


Features:
Connects 2 or More Downrods for Taller Ceilings
Available in Multiple Finishes


Finish: Brushed Steel

Downrod coupler to connect two or more downrods

• CFDR25 2.5" Downrod
CFDR1 12" Downrod
CFDR18 18" Downrod
CFDR2 24" Downrod
CFDR3 36" Downrod
CFDR4 48" Downrod
CFDR5 60" Downrod
CFDR70 70" Downrod


Specification Sheet: Click to Download (PDF)