???PD_NAME???

Horseshoe Receiver for 188mm Motor Fans

SKU: RC188
Price
$71.99

Receiver for Ceiling Fan control system

Availability

Emerson horseshoe receiver for use with SR600, SR605 and SR650 6-speed LED controls.


Features:
Six Fan Speeds
Reverse Module
Independent Uplight/Downlight Operation
Full Range Light Dimmer


Compatible Controls: SR600, SW605 and SR650

Six fan speeds
Reverse module
Independent uplight/downlight operation
Full range light dimmer (500 watts max total, 300 watts down and 200 watts uplight)
1.0 amp fan load
For use with 188mm motor fan models

SR600 6-speed LED Remote
SR605 6-speed LED Wall Control
SR650 6-speed 2-in-1 LED Remote Control


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)