???PD_NAME???

Horseshoe Receiver for K55XL Motor Fans

SKU: RCK55
Price
$71.99

Receiver for Ceiling Fan control system

Availability

Emerson horseshoe receiver for use with SR600, SR605 and SR650 6-speed LED controls.


Features:
Six Fan Speeds
Reverse Module
Independent Uplight/Downlight Operation
Full Range Light Dimmer


Compatible Controls: SR600, SW605 and SR650

Six fan speeds
Reverse module
Independent uplight/downlight operation
Full range light dimmer (500 watts max total, 300 watts down and 200 watts uplight)
1.0 amp fan load
For use with Emerson K55XL motor fan models

SR600 6-speed LED Remote
SR605 6-speed LED Wall Control
SR650 6-speed 2-in-1 LED Remote Control


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)


Most used amenity in our home for 14 years.

5

We built our home 15 years ago and installed two Emerson fans at that time. We have enjoyed the remote features of each fan more than any other amenity we had built into our most often used living spaces, the Great Room and the Master Suite. In the Master Suite the fan has run constantly winter and summer for the entire time. At some point we began to casually comment about what we would ever do in the event the fan finally broke down. After 14 years of constant service it finally did. We ordered another receiver and remote, had it installed professionally and it has been running constantly since. I do not use the word "constantly" lightly. The only time the fan has ever been off is when the power goes out. We use every feature of the receiver and remote 24/7. In 15 years we have replaced every major appliance in our home. Our Emerson remote fans are still running strong. In truth I believe the only reason our receiver quit is due to the remote wand. After 10 grandchildren who each in turn were fascinated with the "magic" remote wand it finally died.

Salt Lake City, UT

true

Horseshoe Receiver for K55XL Motor Fans

5.01

100.0

Most used amenity in our home for 14 years.

5

We built our home 15 years ago and installed two Emerson fans at that time. We have enjoyed the remote features of each fan more than any other amenity we had built into our most often used living spaces, the Great Room and the Master Suite. In the Master Suite the fan has run constantly winter and summer for the entire time. At some point we began to casually comment about what we would ever do in the event the fan finally broke down. After 14 years of constant service it finally did. We ordered another receiver and remote, had it installed professionally and it has been running constantly since. I do not use the word "constantly" lightly. The only time the fan has ever been off is when the power goes out. We use every feature of the receiver and remote 24/7. In 15 years we have replaced every major appliance in our home. Our Emerson remote fans are still running strong. In truth I believe the only reason our receiver quit is due to the remote wand. After 10 grandchildren who each in turn were fascinated with the "magic" remote wand it finally died.

Salt Lake City, UT

true

Horseshoe Receiver for K55XL Motor Fans

5.01

100.0