???PD_NAME???

31" Solid Wood Blades

SKU: B79WA
Price
$129.99

Walnut, Solid Wood Hand Carved Blade

Availability

As part of the Blade Select Series, this 31" solid wood blade featuring a large bevel is the perfect touch of sophistication for the Carrera Grande, Carrera Grande Eco and Avant Eco ceiling fans.


Features:
Damp Location Rated
For Use with Blade Select Series Fans (CF787, CF788, CF921)


Dimensions:
Blade Length:31"
Fan Span: 70-72"


Material: Solid Wood
Finish: Walnut

31" length, 70-72" fan span
Five blades per set
Suitable for damp location and indoor listed fans

* CF5100, CF4501 and CF4801 will not accept B79 blades.

CF788 Carrera Grande Eco
CF921 Avant Eco