???PD_NAME???

Amber Scavo Light Fixture

SKU: LK72
Price
$84.99 to $99.99

Bowl Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Barbeque Black
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Antique Brass
  • Oil Rubbed Bronze
  • Venetian Bronze
Availability
Status Not Available
Unavailable

The Amber Scavo Light Fixture, with its warmly colored glass, is a classic addition to any fan.


Features:
Wet Location Rated (when used with WLP100 - Wet Location Plate)
Three 13-watt Medium Base Compact Fluorescent Bulbs (Included)


Dimensions:
Height: 4.5"
Width: 12.38"


Material: Amber Scavo Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
Suitable for wet location (when used with WLP100) and indoor listed fans
Three 13-watt medium base compact fluorescent bulbs included
Also rated for three 60-watt incandescent

WLP100 Wet Location Plate


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)