???PD_NAME???

Ashton Wet Amber Mist Light Fixture

SKU: LK92
Price
$94.99

Wet Location Rated transitional low profile light fixture with decorative rim detail

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Venetian Bronze
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

The Ashton Wet Light Fixture in Amber Mist is a low profile fixture perfect for your indoor or outdoor ceiling fan.


Features:
Wet Location Rated
Three 40-watt Candelabra Bulbs (Included)
Ships to Canada


Dimensions:
Height: 3.3"
Width: 11.5"


Material: Amber Mist Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
Suitable for wet location and indoor listed fans
Includes wet location plate in same finish as finial
Three 40-watt candelabra bulbs included



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)