???PD_NAME???

Boardwalk Cage Light Kit

SKU: LK40
Price
$132.99

The Boardwalk Cage Light Fixture captures the vintage nautical spirit with it's unique wire cage design.

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Venetian Bronze
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

This trendy Boardwalk Cage Light Fixture is a stylish lighting option for both indoor and outdoor fans.


Features:
Damp Location Rated
Three 9-watt Medium Base Compact Fluorescent Bulbs (Included)


Dimensions:
Height: 7.5"
Width: 16.5"


Material: Steel

Three 9-watt medium base complact fluorescent bulbs included
Also rated for three 60-watt incandescent bulbs
Suitable for damp and indoor listed fans



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)