???PD_NAME???

Four-Speed Remote Control with Receiver

SKU: SR400
Price
$56.99

Hand held transmitter and Receiver for Ceiling Fan control system

Availability

Emerson 4-speed remote control with receiver.


Features:
Four Fan Speeds
Full Range Light Dimmer with Incandescent Bulbs
One-Year Limited Warranty


Warranty: One-year limited warranty

Canopy mount receiver (not for use on sloped ceilings)
Full range light dimmer with incandescent bulbs (250 watts max)
1.0 amp fan load
Operates from up to 30 ft
Non-reversing
Two AAA batteries included



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)