???PD_NAME???

Harlow LED Opal Matte Light Fixture

SKU: LK150OMLED
Price
$189.99

Coming soon! Harlow LED Bowl Light Fixture with Opal Matte glass and low profile finial.

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Venetian Bronze
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

Offered with LED lighting, the Harlow Light Fixture's low profile bowl is perfectly designed to match the proportions for larger diameter fans.


Features:
Low Profile Bowl
18W LED
Ships to Canada


Dimensions:
Height: 3.8"
Width: 11.0"


Material: Opal Matte Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
Low profile bowl designed to match the proportions for larger diameter fans
18W LED

* Fixture not dimmable with EcoMotor fan models.