???PD_NAME???

Highgrove

SKU: CF990
Price
$318.00 to $337.99

Venetian Bronze Housing, Walnut Finish Blade, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Emersons Highgrove ceiling fan features a uniquely sculpted housing and flange medallion detail in addition to its low-profile integrated light and five wood veneer blades.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 53"
Overall Fan Height: 15.0"
Blade To Ceiling Height: 13.0"
Housing Width: 13.0"
Canopy Width: 6.4"


RPM range: 55-160
High speed amps: 0.52
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

53" blade span
Integrated light fixture uses two 50-watt halogen mini-candelabra base bulbs (included)
Accent light adaptable (AL100)
Five blades
4.5" downrod included
SR400 remote control with receiver

• AL100 Optional Accent LIght Accessory
• SW406 Wall Control
• SR600 Remote Control*
• SW605 Wall Control*
• RC188

* If AL100 is purchased, must use SR600, SR650 or SW605 to control accent light and downlight separately. SR400 (included) or SW405 will operate the accent light and downlight simultaneously.

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)