???PD_NAME???

Highpointe

SKU: CF205
Price
$379.99

Golden Espresso Housing, Chocolate Finish Blade, Sandstone Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Vintage Steel
  • Graphite
  • Golden Espresso
Energy information
Energy information
Availability
Status Not Available
Unavailable

Emerson's Highpointe ceiling fan design is architecturally inspired and captures a simple form with industrial details. With a 54 span and an integrated light fixture that houses two 50-Watt halogen bulbs, this fan is sure to inspire any vintage industrial space.


Features:
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 16.5" (or 22.5" with the longer downrod supplied)
Blade To Ceiling Height: 15.0" (or 21.0" with the longer downrod supplied)
Housing Width: 8.0"
Canopy Width: 6.3"


RPM range: 59-189
High speed amps: 0.55
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

54" blade span
4-speed LED remote control with receiver
Three custom blades
Integrated light fixture uses two 50-watt mini-candelabra base halogen bulbs (included)
Optional light cover plate
Removable decorate cables*
Two downrods included: 6" & 12"

*Removable decorative cables for use on 9' ceilings or higher

SW406 4-Speed Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)