???PD_NAME???

Highrise

SKU: CF430
Price
$350.99 to $373.99

Oil Rubbed Bronze Housing, Natural Cherry/Dark Mahogany Dual Finish Blades, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability

A unique housing ventillation pattern adorns this modern ceiling fan. Complemented with LED lighting, the Highrise ceiling fan provides a uniqely modern solution for a 50" span fan.


Features:
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 50"
Overall Fan Height: 13.5"
Blade To Ceiling Height: 11.2"
Housing Width: 8.0"
Canopy Width: 5.9"


RPM range: 72-168
High speed amps: 0.42
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

50" blade span
Four reversible blades
SW405 wall control with receiver
17-watt LED integrated light (Lumens: 1,300. Correlated Color Temperature: 3,000. Color Rendering Index: 80.)
4.5" downrod included

• SR401 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)