???PD_NAME???

Ideal

SKU: CF330
Price
$481.99

LED light fixture, Wall Control, Indoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Barbeque Black
  • Satin White
  • Graphite
Energy information
Energy information
Availability
Status Not Available
Unavailable

Form and function beautifully come together with the energy-efficient 54" Ideal ceiling fan. Available in Graphite, Barbeque Black and Satin White housing finishes, the sleek and modern styling of the Ideal is certain to complement your contemporary d_cor. This fan utilizes Emersonês EcoMotor which consumes only 30 watts of energy; that essentially means you could run two of these fans for the same energy consumption used in one 60W bulb! The Ideal comes equipped with a 4.5” downrod and low-profile, integrated L.E.D. light fixture.


Features:

EcoMotor
Integrated LED light fixture
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 14.4"
Blade To Ceiling Height: 12.7"
Housing Width: 6.7"
Canopy Width: 5.8"


RPM range: 50-150
High speed amps: 0.50
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

54" blade span
Three ABS blades
Integrated LED light fixture
4.5" downrod included
6-speed wall control included

SR600 Remote Control

Owners Manual: Click to Download (PDF)
Specification Sheet: Click to Download (PDF)