???PD_NAME???

Laclede Eco

SKU: CF995
Price
$610.99

Brushed Steel Housing, Charcoal Gray/Dark Mahogany Dual Finish Blade, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Venetian Bronze
Energy information
Energy information
Availability

The Laclede Eco is the perfect fan for making a statement. This sculpted ceiling fan spans 62" and provides an ample amount of lighting with both a downlight and accent light. Choose a more contemporary approach with the Brushed Steel Finish or allow this piece of art to capture the imagination in our warm Oil Rubbed Bronze finish combination.


Features:
Emerson EcoMotor
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 62"
Overall Fan Height: 20.0"
Blade To Ceiling Height: 16.0"
Housing Width: 17.0"
Canopy Width: 8.0"


RPM range: 50-135
High speed amps: 0.42
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No


62" blade span
Integrated light fixture uses five 13-watt medium base compact fluorescent bulbs (included) & the accent light uses four 13-watt medium base compact fluorescent bulbs (included)
10" downrod included
SR600 remote control with receiver
Five airfoil blades
Emerson EcoMotor which is up to 3 times more efficient than typical ceiling fan motors.

• SW605 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Beautiful fan with some annoying imperfections

4

Pros:* Beautiful fan* Great air circulation* Great lightingCons:* 2-wire (I have a switch for the light and a switch for the fan, now I'll have to cover one switch)* Remote control is finicky and sometimes has to be pressed several times at different heights, even right under the fan, in order for it to register

Texas

Laclede Eco

4.01

0.0

Beautiful fan with some annoying imperfections

4

Pros:* Beautiful fan* Great air circulation* Great lightingCons:* 2-wire (I have a switch for the light and a switch for the fan, now I'll have to cover one switch)* Remote control is finicky and sometimes has to be pressed several times at different heights, even right under the fan, in order for it to register

Texas

Laclede Eco

4.01

0.0