Image for Laclede Eco from Emerson Ceiling Fans
???PD_NAME???

Laclede Eco

SKU: CF995
Price
$610.99

Brushed Steel Housing, Charcoal Gray/Dark Mahogany Dual Finish Blade, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Laclede Eco is the perfect fan for making a statement. This sculpted ceiling fan spans 62" and provides an ample amount of lighting with both a downlight and accent light. Choose a more contemporary approach with the Brushed Steel Finish or allow this piece of art to capture the imagination in our warm Oil Rubbed Bronze finish combination.


Features:
Emerson EcoMotor
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 62"
Overall Fan Height: 20.0"
Blade To Ceiling Height: 16.0"
Housing Width: 17.0"
Canopy Width: 8.0"


RPM range: 50-135
High speed amps: 0.42
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No


62" blade span
Integrated light fixture uses five 13-watt medium base compact fluorescent bulbs (included) & the accent light uses four 13-watt medium base compact fluorescent bulbs (included)
10" downrod included
SR600 remote control with receiver
Five airfoil blades
Emerson EcoMotor which is up to 3 times more efficient than typical ceiling fan motors.

• SW605 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

REVIEW SNAPSHOT®

by PowerReviews
Emerson Ceiling FansLaclede Eco
 
4.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
4.0

Beautiful fan with some annoying imperfections

By 

from Texas

About Me Casual Do-It-Yourselfer

Pros

    Cons

      Best Uses

      • Air Circulation
      • Decorative

      Comments about Emerson Ceiling Fans Laclede Eco:

      Pros:
      * Beautiful fan
      * Great air circulation
      * Great lighting

      Cons:
      * 2-wire (I have a switch for the light and a switch for the fan, now I'll have to cover one switch)
      * Remote control is finicky and sometimes has to be pressed several times at different heights, even right under the fan, in order for it to register

      Displaying review 1

      Back to top