???PD_NAME???

Low Profile Light Kit

SKU: LK53
Price
$100.99

Low Profile Decorative Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Satin White
  • Venetian Bronze
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

This low profile bowl with feather swirl glass is an elegant option whether on an indoor or outdoor fan.


Features:
Low Profile Bowl
Wet Location Rated
Three 60-watt Candelabra Bulbs (Included)
Ships to Canada


Dimensions:
Height: 4.5"
Width: 12.0"


Material: Feather Swirl Glass

Decorative trim ring and matching finial and bowl cap included
Low profile bowl
Three 60-watt cadelabra bulbs included
Suitable for wet and indoor listed fans



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)