???PD_NAME???

Luray Eco

SKU: CF860
Price
$649.99 to $681.99

60" Luray Eco Ceiling Fan, Energy Star, LED Light Fixture, Wall Control, Indoor, Outdoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Barbeque Black
  • Platinum
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 60” Energy Star rated Luray Eco ceiling fan, available in Barbeque Black, Platinum and Appliance White housing finishes, unites unmatched efficiency and modern design concepts to offer extraordinary versatility. Featuring a dimmable integrated L.E.D. light fixture and six speed wall control, the damp location rated Luray Eco is an elegant solution, ideal for enjoying indoors and in covered outdoor living spaces.


Energy Star Rated
Emerson EcoMotor
Damp Location Rated
Integrated L.E.D. Lighting
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 60"
Overall Fan Height: 14.1"
Blade To Ceiling Height: 14.5"
Housing Width: 9.8"
Canopy Width: 6.5"


RPM range: 50-160
High speed amps: 0.28
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No


60" blade span
Three custom contoured blades
Integrated L.E.D. Light Fixture
4.5" downrod included
Removeable 'No-Light' plate included
6-speed wall control included


Owners Manual: Click to Download(PDF)

Specification Sheet: Click to Download(PDF)

Product Installation Video: