???PD_NAME???

Luxe Eco

SKU: CF550
Price
$557.99

Brushed Steel Housing, Dark Mahogany Finish Blade, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel with Walnut Blades
  • Brushed Steel with Dark Mahogany Blades
  • Oil Rubbed Bronze with Walnut Blades
  • Oil Rubbed Bronze with Dark Mahogany Blades
Energy information
Energy information
Availability

Our best quality, premium energy fans are in our EcoMotor Collection and include the Luxe Eco Ceiling Fan. This massive air mover is sure to appeal to any energy conscious and design savvy consumer. EcoMotor used in this fan consumes only 30 watts of energy; that essentially means you could run two of these fans for the same energy consumption used in one 60W bulb!


Features:
Emerson EcoMotor
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 15.8"
Blade To Ceiling Height:12.0"
Housing Width: 9.6"
Canopy Width: 6.4"


RPM range: 50-155
High speed amps: 0.48
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

54" blade span
6-speed wall control with receiver
Five custom wood veneer blades
Integrated light fixture uses two 50-watt mini-candelabra base halogen bulbs (included)
4.5" downrod included
Optional light cover plate
Emerson's EcoMotor is up to 3 times more efficient than typical ceiling fan motors. It uses only 33 watts of energy and has a proven design for reliable & quiet operation.

SR600 Remote Control
SR650 2-in-1 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)