???PD_NAME???

Maui Bay Blades

SKU: B50DC
Price
$110.00

Dark Cherry Solid Wood Blade

Availability
Unavailable

For use with Maui Bay series fans, this hand carved leaf blade adds a sophisticated, tropical feel to any room, indoors or out.


Features:
For Use with Maui Bay Series Fans
Damp Location Rated


Dimensions:
Blade Length: 24"
Fan Span: 52"


Material: Solid Wood
Finish: Dark Cherry

24" length, 52" fan span
Five blades per set
Suitable for damp and indoor locations

CF2000 Maui Bay