???PD_NAME???

Maui Bay Blades

SKU: B65DM
Price
$158.00

Dark Mahogany Bent Wood Blade for the Maui Bay Ceiling Fan

Availability
Unavailable

For use with Maui Bay series fans, this bent wood blade takes the Maui Bay to a new level wiht a dramatic 80" span.


Features:
For Use with Maui Bay Series Fans
Dramatic 80" Blade Span


Dimensions:
Blade Length: 37.5"
Fan Span: 80"


Material: Solid Wood
Finish: Dark Mahogany

37.5" length, 80" fan span
Five blades per set
Suitable for indoor listed fans

CF2000 Maui Bay