???PD_NAME???

Maui Bay

SKU: CF2000
Price
$318.00

Antique Pewter Housing, Various Blade Options Sold Separately

Fan Housing Finish:Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Maui Bay puts tropical elegance in a fan. This simple and unique air mover can be outfitted with a varirty of exotic blades from tropical leaf to hand-woven wicker to hand-carved. The Maui Bay is perfet for sunrooms, verandas, or any area where a refreshing new look can bring cool, relaxing breezes.


Features:
Damp Location Rated
K55XL Motor
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 15.0"
Blade To Ceiling Height: 14.5"
Housing Width: 8.6"
Canopy Width: 5.3"


RPM range: 25-100
High speed amps: 0.77
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
6" downrod included
4 or 5 blade assembly option
Emerson K55XL motor

* Controls recommended for indoor use only

Maui Bay Custom Blades
SR600 Remote Control
SR650 2-in-1 Control
SW605 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)