???PD_NAME???

Monaco

SKU: CF830GES
Price
$557.99

Golden Espresso Housing, Vintage Black Finish Blade

Energy information
Energy information
Availability

With its 60" span, Monaco is a perfect fit for great rooms. Its modern decorative styling gives Monaco the spotlight it much deserves. Its beautiful hand carved blades can be replaced with another style to fit your specific dcor.


Features:
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 60"
Overall Fan Height: 15.5" (or 21.0" with included longer downrod)
Blade To Ceiling Height: 13.0" (or 18.5" with included longer downrod)
Housing Width: 16.0"
Canopy Width: 8.9"


RPM range: 50-160
High speed amps: 0.82
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

60" blade span
Light fixture adaptable
Five hand carved wood blades
Accent lighting uses four 40-watt candelabra bulbs (included)
4-speed wall control
Removable decorative downrod sleeve
Two downrods included: 4.5" &10"

• SR400 Remote Control with Receiver
SW405 Wall Control with Receiver
• SR600 Remote Control
SW605 Wall Control
• RC188 Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)