???PD_NAME???

Monterey Lumina

SKU: CF776
Price
$226.99 to $247.99

Brushed Steel Housing, Dark Cherry / Dark Mahogany Blades Dual Finish Blades, Opal l Matte Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Monterey Lumina is a 52" span fan with rounded design that flows gracefully to the decorative blade arms. The low profile glass bowl finishes off this simply stylish fan. This fan matches well with Emerson's Monterey II and 42" Monterey II fans, making a nice family of matching fans.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 19.1"
Blade To Ceiling Height: 11.5"
Housing Width: 13"
Canopy Width: 6.8"


RPM range: 65-195
High speed amps: 0.58
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Low Profile light fixture uses three 60-watt candelabra bulbs (included)
Five reversible blades
4.5" downrod included

SR400 Remote Control with Receiver
SW405 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)