???PD_NAME???

Moon Light Fixture

SKU: LK65
Price
$53.99

Low profile contemporary light fixture with modest metail rim

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

The Moon Light Fixture, with its low profile bowl, offers a sleek, clean look to any fan.


Features:
Low Profile Bowl
Two E12 Candelabra Incandescent Torpedo Bulbs (Included)
Ships to Canada


Dimensions:
Height: 3.75"
Width: 10.0"


Material: Opal Matte Glass

Low profile bowl
Two E12 Candelabra Incandescent Torpedo Bulbs (Included)



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)