???PD_NAME???

Premium Select

SKU: CF4801
Price
$468.99 to $489.99

Oil Rubbed Bronze Housing, Various Blade Options Sold Separately

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Premium Select is a classic Emerson Traditional Design. As a part of the Blade Select Series, this powerful fan's span can range from 44" to 58".


Features:
K55XL Motor
Accent Lighting
Patented Swivel Socket
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 42"/52"/58"
Overall Fan Height: 15.0"
Blade To Ceiling Height:14.0"
Housing Width: 12.3"
Canopy Width: 6.4"


RPM range: 40-205
High speed amps: 0.85
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

42", 52" or 58" blade span
Light fixture adaptable
Accent lighting with patented swivel sockets uses 3 25-watt candelabra bulbs (included)

Blade Select Series Blades
SR650 2-in-1 Remote Control
SW605 Wall Control
SR600 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)