???PD_NAME???

Prima

SKU: CF901
Price
$274.99 to $295.99

Venetian Bronze Housing, Dark Cherry/Walnut Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Venetian Bronze
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Prima ceiling fan is a softly sculpted approach to a traditional ceiling fan design. Beautifully detailed blade irons and thoughtfully notched venting slots gives this air mover a premium, stately appearance.


Features:
Energy Star
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 13.0"
Blade To Ceiling Height: 12.0"
Housing Width: 12.0"
Canopy Width: 6.3"


RPM range: 70-180
High speed amps: 0.49
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Light fixture adaptable
Accent light adaptable (AL100)
Five reversible blades
SW46 wall control
4.5" downrod included

• AL100 Accent Light
• UB100 Upgrade Bundle includes the SR600 control, AL100 & RC188
• UB200 Upgrade Bundle includes the SW605 control, AL100 & RC188
• UB100 Upgrade Bundle includes the SR650 control, AL100 & RC188

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Quiet and Elegant

4

Very pleased with my Prima fan purchase. It is installed over my bed so quiet operation is key. I actually need to turn on the light to know if it is on in a low setting. I would recommend.

Undisclosed

CF901

4.01

0.0

Quiet and Elegant

4

Very pleased with my Prima fan purchase. It is installed over my bed so quiet operation is key. I actually need to turn on the light to know if it is on in a low setting. I would recommend.

Undisclosed

CF901

4.01

0.0