???PD_NAME???

Prima Snugger

SKU: CF905
Price
$232.99 to $253.99

Brushed Steel Housing, Dark Cherry/Chocolate Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
  • Venetian Bronze
Energy information
Energy information
Availability

The Prima Snugger ceiling fan is a beautiful compliment to the traditional "downrod" version of the Prima Ceiling Fan (CF901). This "snugger" version is a direct-to-ceiling mount fan and provides an updated and thoughtful solution for rooms with lower ceiling clearance.


Features:
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 8.0"
Blade To Ceiling Height: 7.0"
Housing Width: 11.6"
Canopy Width: N/A


RPM range: 70-165
High speed amps: 0.54
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

52" blade span
Light fixture adaptable
Five reversible blades
SW46 wall control

• SW90 Wall Control
• SR400 Remote Control with Receiver
• SW405 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)