???PD_NAME???

Pro Series Energy Star

SKU: CF713
Price
$157.99 to $168.99

Oil Rubbed Bronze Housing, Dark Cherry/Medium Oak Dual Finish Blades, Amber Scavo Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

An Emerson favorite just became green. With its new Energy Star approved light fixture, the Pro Series ES will not only provide a lifetime of quiet operation and performance, but will save you even more green than before!


Features:
Energy Star
Quick & Easy Installation
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 50"
Overall Fan Height: 14.8"/18.5"
Blade To Ceiling Height: 8.3"/11.5"
Housing Width: 11.5"
Canopy Width: 5.2"


RPM range: 75-175
High speed amps: 0.50
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

50" blade span
Five reversible blades
4.5" downrod included
Light fixture uses three 13-watt GU-24 bulbs (included)
Precision Lock blade arms with pre-attached screw allow for quick and easy assembly of blades
Removable light fixture can be replaced with switch cover if desired (included)
Easy install mounting bracket
Dual-mounting for close-to-the-ceiling or downrod installation

SW46 Slide Wall Control
SW90 Dual-Slide Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)