???PD_NAME???

Riley LED Light Fixture

SKU: LK180LED
Price
$189.99

Coming Soon! Riley light fixture with Opal Matte low profile bowl that houses LED lights.

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Venetian Bronze
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

Offering LED lighting, this Riley Light Fixture's low profile bowl is perfectly designed to match the proportions for larger diameter fans.


Features:
18W LED
Low Profile Bowl
Ships to Canada


Dimensions:
Height: 3.3"
Width: 15.4"


Material: Opal Matte Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
18W LED
Low profile bowl designed to match the proportions for larger diameter fans

* Fixture not dimmable with EcoMotor fan models.