???PD_NAME???

Rockpointe

SKU: CF630
Price
Price pending

54" Rockpointe, Weather-Resistant Blades, Integrated Lighting, Opal Matte Glass, Indoor/Outdoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Vintage Steel
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 54" Rockpointe ceiling fan truly fits any room. With a sleek ventless housing design and integrated light fixture, this transitional fan is a beautiful addition to your home. Featuring five weather-resistant blades, this fan is wet location rated making it a great choice for your favorite outdoor space as well. The Rockpointe includes a wall control unit, 4.5" downrod, and three 13-watt CFL E26 bulbs.


Features:

Wet Location Rated
Integrated Lighting
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 16.9"
Blade To Ceiling Height: 12.0"
Housing Width: 8.7"
Canopy Width: 7.5"


RPM range: 65-170
High speed amps: 0.60
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

54" blade span
Five weather-resistant blades
Integrated light fixture uses three 13-watt CFL E26 bulbs (included)
4.5" downrod included
SW405 4-speed wall control included*

* Controls are recommended for indoor use only

SR401 Remote Control

Owners Manual: Click to Download (PDF)
Specification Sheet: Click to Download (PDF)