???PD_NAME???

Schoolhouse Shade Light Kit

SKU: CFSLK1
Price
$38.00

Schoolhouse Single Light Fixture

Fan Housing Finish:Appliance White
Availability
Status Not Available
Unavailable

The Schoolhouse Single Light Fixture is a traditional addition for your ceiling fan.


Features:
One 23-watt Medium Base Compact Fluorescent Bulb (Included)


Dimensions:
Height: 6.33"
Width: 8.5"


Material: Glass

One 23-watt medium base compact fluorescent bulb included
Also rated for one 100-watt incansecent bulb



Specification Sheet: Click to Download (PDF)