???PD_NAME???

Sea Breeze

SKU: CF654
Price
$232.99 to $253.99

Oil Rubbed Bronze Housing, Oil Rubbed Bronze Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Sea Breeze, an Emerson favorite for a traditional wet location ceiling fan, is suitable for gazebos or any area exposed to the elements.


Features:
Wet Location Rated
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.0"
Blade To Ceiling Height: 12.0"
Housing Width: 12.0"
Canopy Width: 6.5"


RPM range: 60-200
High speed amps: 0.60
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
3.5" downrod included
Five weather-resistant blades
Wet location rated*

* Controls recommended for indoor use only

SR400 Remote Control with Receiver
SR405 Wall Control with Receiver
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)