???PD_NAME???

Seaside Lamp

SKU: LK46
Price
$84.99

The Seaside Light Fixture captures the vintage nautical spirit with it's unique wire cage design.

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Summer White
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

This trendy Seaside Light Fixture is a stylish lighting option for both indoor and outdoor fans.


Features:
Wet Location Rated
One 13-watt Medium Base Compact Fluorescent Bulbs (Included)


Dimensions:
Height: 7.0"
Width: 9.0"


Material: Steel

One 13-watt medium base complact fluorescent bulbs included
Also rated for one 100-watt incandescent bulbs
Suitable for wet and indoor listed fans



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)