???PD_NAME???

Six Speed 2-in-1 LED Remote Control

SKU: SR650
Price
$54.99

Transmitter for ceiling fan control system

Availability

Emerson 6-speed 2-in-1 LED remote control.


Features:
Six Fan Speeds
Independing Uplight/Downlight Operation
Full Range Light Dimmer with Incandescent Bulbs
One-Touch Reverse
Wall Mount Option


Compatible Receivers: RC188, RC212 and RCK55

Six fan speeds with LED indicator
Full range light dimmer with incandescent bulbs
Independing uplight/downlight operation
One-touch reverse
Can be used mounted on the wall or as a remote control
Single & dual-gang decorative plate included
Canopy mount receiver sold separately
Two CR2032 batteries included

RC188 Horseshoe Receiver
RC212 Horseshoe Receiver
RCK55 Horseshoe Receiver


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)