???PD_NAME???

Tilo

SKU: CF130
Price
$158.99 to $169.99

Brushed Steel Housing, Dark Cherry Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

This small-span ceiling fan is a powerful air mover despite its compact appearance. A cleanly designed housing is adorned with curved wood blades creating a beautifully streamlined ceiling fan. For an additional light source, consider adding the Tilo Light Fixture (LK130).


Features:
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 30"
Overall Fan Height: 9.5"/13.3"
Blade To Ceiling Height: 8.1"/11.9"
Housing Width: 7.3"
Canopy Width: 5.1"


RPM range: 110-280
High speed amps: 0.40
Energy Star: No
Warranty: Limited lifetime motor warranty

Three Curved Blades
Dual-Mount Feature
SW46 Wall Control

LK130 Tilo Light Fixture

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)