???PD_NAME???

Tilo Light Fixture

SKU: LK130
Price
$52.99

Opal Matte, Low Profile Small Light Fixture

Availability

This contemporary bowl light fixture with pull chain operation from the Tilo collection is perfect for smaller span Emerson ceiling fans.


Features:
Two 50-watt Mini-Candelabra Halogen Bulbs (Included)
Ships to Canada


Dimensions:
Height: 3.9"
Width: 8.0"


Material: Opal Matte Glass
Bowl Cap Finish: Brushed Steel/Oil Rubbed Bronze/Appliance White

Includes Brushed Steel, Oil Rubbed Bronze and Appliance White bowl caps
Two 50-watt mini-candelabra halogen bulbs included

CF130 Tilo
CF702 29" Northwind


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)