???PD_NAME???

Veloce

SKU: CF230
Price
$274.99

Brushed Steel Housing, Brushed Steel/Chocolate Dual Finish Blades

Fan Housing Finish:Brushed Steel
Energy information
Energy information
Availability
Status Not Available
Unavailable

This small-span fan creates a beautiful statement piece for any modern setting. The Veloce is adorned with four blades and a unique spot light, which easily compliment the simple design aesthetic.


Features:
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 46"
Overall Fan Height: 14.4"
Blade To Ceiling Height: 11.9"
Housing Width: 7.5"
Canopy Width: 5.0"


RPM range: 102-206
High speed amps: 0.43
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

46" blade span
SR400 remote control with receiver
Four reversible blades
Integrated light fixture uses one 50-watt GU10 base MR-16 halogen bulb (included)
Dual mounting for close-to-the-ceiling or downrod installation
4.5" downrod

CP230BS No-Light Plate
SW406 4-Speed Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)