???PD_NAME???

Welland

SKU: CF610
Price
$337.99

Venetian Bronze Housing, Rustic Tropical Medium Antique Brown Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Vintage Steel
  • Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

With its wet location rating, Welland is an elegant ceiling fan perfect for worry-free hanging on patios, verandas, and other areas exposed to precipitation. Featuring Rustic Tropical Medium Antique Brown blades and housing available in Venetian Bronze or Vintage Steel finishes, this transitional design will make a stylish addition to your indoor or outdoor decor.


Features:
Wet Located Rated
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 15.1"
Blade To Ceiling Height: 12.3"
Housing Width: 13.75"
Canopy Width: 6.8"


RPM range: 65-165
High speed amps: 0.48
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

54" blade span
Five weather-resistant blades
Light fixture adaptable
4.5" downrod included
Approved for wet locations

*Controls recommended for indoor use only

• SR400 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)