???PD_NAME???

Zurich

SKU: CF935ORB
Price
$347.99

Oil Rubbed Bronze Housing, Dark Cherry/Medium Oak Dual Finish Blades

Energy information
Energy information
Availability

Featuring an ornately cast housing design reminiscent of old-world craftsmen, the Zurich fan complements any room. The unique glowing style and coordinating blade arms give this fan a rich, elegant feel.


Features:
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.5"
Blade To Ceiling Height: 13.5"
Housing Width: 13.3"
Canopy Width: 7.0"


RPM range: 50-170
High speed amps: 0.58
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Light fixture adaptable
Five reversible blades
4.5" downrod included

• SR400 Remote Control with REceiver
• SW405 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)