• Home
  • 52" Kailua Cove Outdoor Ceiling Fan
Kailua Cove Outdoor Ceiling Fan in Venetian Bronze
???PD_NAME???

52" Kailua Cove Outdoor Ceiling Fan

SKU: CF380
Price
$292.99 to $313.99

52" Kailua Cove Outdoor Ceiling Fan in Venetian Bronze, Medium Antique Brown Blades, Wet Location Rated, Light Fixture Adaptable, Remote and Wall Control Adaptable

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Venetian Bronze
  • Satin White
Energy information
Energy information
Availability
Unavailable

The 52” Kailua Cove indoor-outdoor ceiling fan brings island-inspired breezes to your favorite outdoor living areas and is the perfect solution for worry-free hanging on patios, verandas, and other areas exposed directly to precipitation. Featuring weather-resistant palm leaf blades, adorned with decorative line details, the Kailua Cove’s elegant look and impressive air movement puts this tropical ceiling fan in a tier all its own. A 4.5" downrod is included for easy installation. Add a Wet Location rated light fixture to this adaptable ceiling fan and enjoy a warm, illuminating glow after the sun goes down.


Features:
Wet Location Rated
Light Fixture Adaptable
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 13.3"
Blade To Ceiling Height: 11.4"
Housing Width: 11.3"
Canopy Width: 7.2"


RPM range: 65-160
High speed amps:
Energy Star: No
Warranty: Limited lifetime Motor Warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
4.5" downrod included
Five weather-resistant palm leaf blades
Wet Location rated*

* Controls recommended for indoor use only


Owners Manual: Click to Download (PDF)

Specification Sheet:Click to Download (PDF)