• Home
  • 54" Volta Ceiling Fan
Volta Ceiling Fan by Emerson
???PD_NAME???

54" Volta Ceiling Fan

SKU: CF590
Price
$481.99 to $512.99

54" Volta Ceiling Fan, LED Light Fixture, No-Light Plate, Remote Control, Indoor, Outdoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Barbeque Black
  • Platinum
  • Satin White
Energy information
Energy information
Availability
Unavailable

The 54" Volta ceiling fan, available in Barbeque Black, Platinum and Satin White housing finishes, is designed to impress, featuring sleek, modern contours, a dimmable integrated LED light fixture, a stylish no-light plate and a 4-speed wall control. This wet location rated fan is also perfect for use outside, allowing you to bring a contemporary vibe to your favorite outdoor living spaces.


Wet Location Rated
Integrated L.E.D. Lighting
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 14.5"
Blade To Ceiling Height: 13.2"
Housing Width: 8.7"
Canopy Width: 5.8"


RPM range: 60-170
High speed amps: 0.7
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes


54" blade span
Three custom blades
Integrated L.E.D. Light Fixture
4.5" downrod included
Removeable 'No-Light' plate included
4-speed remote control included


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download(PDF)

Product Installation Video: