EcoMotor Image

Emerson EcoMotor



  • Efficiency

    Efficiency

    Designed with a focus on efficiency, Emerson EcoMotor ceiling fans reduce energy consumption by 40 percent and cost less than a penny an hour to operate. In addition, Eco fans drive a higher degree blade pitch more effectively and use a maximum 33 watts of electricity to provide some of the best airflows on the market.


    Power

    Power

    At Emerson, we don't believe that reducing energy consumption has to compromise power. That's why our EcoMotor uses a consistently charged magnetic field, allowing this environmentally-friendly power house to move an impressive amount of air using 5 times less energy than what is needed to operate a standard ceiling fan motor.


    Technology

    Technology

    EcoMotor ceiling fans are designed with state-of-the-art built-in electronics that use an optic sensor to adjust RPM (rotation per minute) to allow the motor to set the optimal six speeds for fans ranging from 42 to 72 inches in span. For your convenience, every EcoMotor fan includes a 6-speed control so you can create custom airflows in your home year-round.


    Quiet Operation

    Quiet Operation

    The DC (direct current) EcoMotor lacks the sinusoidal wave noise of AC (alternating current) motors. The compact construction of the Emerson EcoMotor allows it to be acoustically quiet, virtually eliminating motor noise.


    Longevity

    Longevity

    Emerson's EcoMotor runs cooler than standard motors, leading to longer bearing life and increased efficiency. The motor also eliminates the need for potentially faulty capacitors, allowing for a long, trouble-free motor lifespan.


    Style

    Style

    From the traditional to the contemporary, we've designed Eco ceiling fans to match your unique personal style and exceed your expectations. For homes with a modern flair, our diverse collection includes top contemporary sellers such as the Aira Eco, Midway Eco and Luxe Eco. Going for a timeless look? Try the traditional Avant Eco. And for those whose tastes falls somewhere in between, check out our transitional designs, like the Portland Eco, Laclede Eco and Carrera Grande Eco. Love to accessorize? Add an Emerson lkGLO Series L.E.D. light fixture to any adaptable fan and enjoy even more savings and added style.

    Luxe Eco Ceiling Fan CF550 Carrera Grande Eco Ceiling Fan CF788 Avant Eco Ceiling Fan CF921 Midway Eco Ceiling Fan CF955 Portland Eco Ceiling Fan CF965 Aira Eco Ceiling Fan CF985 Laclede Eco Ceiling Fan CF995 Image Map