Image for 2' Downrod from Emerson Ceiling Fans
???PD_NAME???

2' Downrod

SKU: CFDR2
Price
$26.99

24" Downrod

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Barbeque Black
  • Graphite
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Antique Brass
  • Oil Rubbed Bronze
  • Venetian Bronze
Availability
Status Not Available
Unavailable

Customize the amount of air moved and the look of your fan with 8 different lengths of downrods available in any current Emerson finish.


Features:
Ships to Canada


Dimensions:
Downrod Length: 24"
Diameter: 1/2"


24" downrod

CFDC Downrod Coupler


Specification Sheet: Click to Download (PDF)


REVIEW SNAPSHOT®

by PowerReviews
Emerson Ceiling Fans2' Downrod
 
5.0

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 2 customers

Displaying reviews 1-2

Back to top

 
5.0

Ceiling fan

By 

from HOU tx

About Me Avid Do-It-Yourselfer

Verified Buyer

Pros

    Cons

      Best Uses

      • Inside

      Comments about Emerson Ceiling Fans 2' Downrod:

      Nice quality product

       
      5.0

      Highly recommend this product!

      By 

      from Bergen County NJ

      Verified Buyer

      Comments about Emerson Ceiling Fans 2' Downrod:

      Love this fan! It's quiet even on the highest speed. The remote makes it easy to turn on and off! Having the light is perfect!

      Displaying reviews 1-2

      Back to top