Image for Sloped Ceiling Kit from Emerson Ceiling Fans
???PD_NAME???

Sloped Ceiling Kit

SKU: CFSCK
Price
$57.99

Ceiling Fan Sloped Ceiling Kit

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Graphite
  • Satin White
  • Oil Rubbed Bronze
  • Barbeque Black
  • Appliance White
  • Antique Pewter
  • Golden Espresso
  • Summer White
  • Distressed Bronze
  • Gilded Bronze
  • Brushed Steel
  • Venetian Bronze
  • Antique Brass
  • Vintage Steel
Availability
Status Not Available
Unavailable

For use on cathedral and sloped ceilings, the Sloped Ceiling Kit is available in any current Emerson finish and allows any ceiling to accommodate almost any fan. Note: Our standard hanging system can be used for sloped ceilings up to 26 degrees and 5/12 pitch ceiling.


Features:
Screw-in Safety Strap (To lock hanger ball in place)
For Use on Cathedral and Sloped Ceilings Up to 45 degrees


Note: Our standard hanging system can be used for sloped ceilings up to 26 degrees and 5/12 pitch ceiling.

Die-Cast Zinc Hanger Ball and Bracket
Custom Notched Canopy

RC188 Horseshoe Receiver
RC212 Horseshoe Receiver
RCK55 Horseshoe Receiver


Specification Sheet: Click to Download (PDF)