Image for 25
???PD_NAME???

25" Art Deco Hand Carved Blades

SKU: B91WA
Price
$160.99

Walnut, Solid Wood Hand Carved Blade

Availability

Compatible with any Blade Select Series ceiling fan, this 25" Deco Hand Carved solid wood blade with decorative detailing will give any fan a warm touch.


Features:
Damp Location Rated
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 25"
Fan Span: 58-60"


Material: Solid Wood
Finish: Walnut

25" length, 58-60" Fan Span
Five blades per set
Suitable for damp location and indoor listed fans

CF5100 Penbrooke Selec
CF788 Carrera Grande Eco
CF4501 Crown Select
CF921 Avant Eco
CF4801 Premium Select